IESNA:LM-63-2002
[TEST]P1055644
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S560D930-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]664
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
567.6 562.3 559.3 555.2 548.7 539.9 530.5 519.9 506.9 493.4
478.7 462.2 445.1 426.9 408.6 389.2 369.7 349.7 327.9 307.3
286.1 264.9 244.3 223.1 201.9 180.7 159 136.6 115.4 94.2
74.2 54.8 37.1 20.6 7.1 0 0
567.6 569.9 564.6 557.6 547 532.8 516.9 499.3 479.3 457.5
433.9 409.2 383.3 356.2 327.9 299.7 272 243.2 214.9 187.8
160.7 134.8 108.3 85.4 63 43.6 26.5 18.3 13 8.2
4.7 1.8 0.6 0 0 0 0
567.6 563.4 554 539.9 519.9 497.5 469.8 439.8 405.7 369.7
331.5 293.8 256.7 219.6 184.9 151.3 119.5 90.7 64.2 42.4
23 16.5 13 10 7.1 4.7 2.9 1.8 1.2 0.6
0.6 0.6 0.6 0.6 0 0 0
567.6 562.9 549.9 529.3 502.2 469.8 432.7 391.5 346.8 300.9
256.1 213.1 171.9 134.2 99.5 68.9 43.6 21.8 15.9 13
9.4 7.1 4.7 2.9 1.8 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0
567.6 563.4 552.3 529.3 498.1 462.2 421 374.5 326.2 277.9
232 186.6 145.4 109.5 75.4 47.7 24.1 16.5 13 10
7.1 4.7 2.9 1.8 1.2 0.6 0.6 0.6 0.6 0
0.6 0 0 0 0 0 0
